IESNA:LM-63-2002
[TEST]P1071515
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1807-864-2, G2-2406-143-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S485D925U830-4F0-1E-UDD-BVL-S
[LUMINAIRE]DEFINE 2 DIRECT-INDIRECT LED LUMINAIRE, CORE LIGHT ENGINE
[MORE]DOWNLIGHT SILVER HOUSING, BLACK STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]UPLIGHT OPEN
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, CEILING, SURFACE, WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3872
TILT=NONE
1 -1 1 73 17 1 1 4 0.14 0
1 1 45.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
355.8 354.7 353.1 347.5 341.5 333.3 319 298.3 283.6 268.3
244.7 221.9 207.2 191.9 168.4 142.9 125.4 108.5 85.2 61.9
47.7 35.2 19.1 16.1 15 13.9 13 11.3 10.2 9.7
8.2 7.2 6.1 5.6 4.1 7.4 23.2 23.2 37 49.4
57.7 61.8 65.4 67.3 68 68.7 70.6 288.2 525.1 655.3
736 787 818.6 849.6 894.4 935.2 960.7 985.5 1020.1 1050.5
1069.1 1085 1107 1127.2 1138.9 1148.5 1163 1172.1 1177.6 1181.7
1185.3 1187.6 1189.7
355.8 354.2 350.4 342.4 334.8 325.1 308.3 286.7 270.9 253.5
228 203 187.2 172 149 126.1 110.8 96.5 75.9 57.2
45.7 35.8 22.4 16 14.3 13.8 12.3 11.3 10.2 9.7
8.8 8 7.5 6.9 6.1 8.6 21.6 22.2 37.9 48.4
56 59.5 62.1 63.9 64.6 66 131.2 487.3 638.7 677.3
733.5 786.5 819.5 850.5 896.1 938.1 964.9 989.7 1024.3 1054.1
1073.3 1090.5 1113.7 1133.7 1144.8 1155.7 1168.9 1179.7 1185.2 1189.3
1193.8 1193.6 1189.7
355.8 354.2 347.6 335.5 325.1 313.1 293.1 270.1 254.3 236.8
211.3 185.1 167.7 150.8 127.5 106.5 93.4 81.4 64.8 48.8
39.5 31.9 23.2 18 16.4 15.3 13 12 10.9 10.4
9.5 8.7 8.2 7.6 6.8 8.9 17.2 20 33.6 44.9
49.1 50.4 52.5 73.5 150.6 380 531.1 588.3 631 671.6
727.4 777.7 810 842.4 887.5 929.7 957.2 982.7 1018.3 1049.7
1068.3 1085.5 1108.7 1128 1139.7 1150.1 1163 1173.8 1179.3 1183.5
1187.9 1189 1189.7
355.8 356.3 348.2 331.4 318.8 304.7 282.7 258.1 241.8 223.8
197.5 171.2 153.2 135.7 110.9 87.1 71.3 56.6 36.5 22.4
17.6 16.5 15.5 15.3 14.8 14.2 13.4 11.9 11.4 10.3
9.4 7.9 7.4 6.9 6 6.9 10.1 16.5 28.2 32.8
37.1 173.4 286.9 354.9 399 441.1 509.3 573.1 615.2 654.4
710.8 765.2 800.3 832.7 879.4 920.7 947.6 971.7 1003.7 1035.3
1054.6 1072.6 1098.6 1120.9 1134.7 1145.7 1160.5 1171.5 1177.7 1181.8
1186.3 1188.4 1189.7
355.8 352 342.2 324.6 311.5 297.3 274.7 249.5 233.1 216.2
190.2 163.7 145.2 127.7 101.6 76.3 60 43.6 21.8 11.9
10.2 8.6 7.5 5.9 4.8 4.2 3.4 2.7 2.7 2.7
2.7 2.7 2.7 2.7 2 1.8 0.9 17.4 56 111
152.4 197.8 261.7 334.5 381.3 425.4 495 557.1 602.6 641.1
699.8 753 786.8 821.2 866 911.3 940.9 965.7 1004.6 1038.5
1060.5 1079.1 1106.2 1127.3 1139.7 1150.7 1165.5 1176.6 1182.8 1186.9
1192.2 1193.1 1189.7
355.8 356.3 348.2 331.4 318.8 304.7 282.7 258.1 241.8 223.8
197.5 171.2 153.2 135.7 110.9 87.1 71.3 56.6 36.5 22.4
17.6 16.5 15.5 15.3 14.8 14.2 13.4 11.9 11.4 10.3
9.4 7.9 7.4 6.9 6 6.9 10.1 16.5 28.2 32.8
37.1 173.4 286.9 354.9 399 441.1 509.3 573.1 615.2 654.4
710.8 765.2 800.3 832.7 879.4 920.7 947.6 971.7 1003.7 1035.3
1054.6 1072.6 1098.6 1120.9 1134.7 1145.7 1160.5 1171.5 1177.7 1181.8
1186.3 1188.4 1189.7
355.8 354.2 347.6 335.5 325.1 313.1 293.1 270.1 254.3 236.8
211.3 185.1 167.7 150.8 127.5 106.5 93.4 81.4 64.8 48.8
39.5 31.9 23.2 18 16.4 15.3 13 12 10.9 10.4
9.5 8.7 8.2 7.6 6.8 8.9 17.2 20 33.6 44.9
49.1 50.4 52.5 73.5 150.6 380 531.1 588.3 631 671.6
727.4 777.7 810 842.4 887.5 929.7 957.2 982.7 1018.3 1049.7
1068.3 1085.5 1108.7 1128 1139.7 1150.1 1163 1173.8 1179.3 1183.5
1187.9 1189 1189.7
355.8 354.2 350.4 342.4 334.8 325.1 308.3 286.7 270.9 253.5
228 203 187.2 172 149 126.1 110.8 96.5 75.9 57.2
45.7 35.8 22.4 16 14.3 13.8 12.3 11.3 10.2 9.7
8.8 8 7.5 6.9 6.1 8.6 21.6 22.2 37.9 48.4
56 59.5 62.1 63.9 64.6 66 131.2 487.3 638.7 677.3
733.5 786.5 819.5 850.5 896.1 938.1 964.9 989.7 1024.3 1054.1
1073.3 1090.5 1113.7 1133.7 1144.8 1155.7 1168.9 1179.7 1185.2 1189.3
1193.8 1193.6 1189.7
355.8 354.7 353.1 347.5 341.5 333.3 319 298.3 283.6 268.3
244.7 221.9 207.2 191.9 168.4 142.9 125.4 108.5 85.2 61.9
47.7 35.2 19.1 16.1 15 13.9 13 11.3 10.2 9.7
8.2 7.2 6.1 5.6 4.1 7.4 23.2 23.2 37 49.4
57.7 61.8 65.4 67.3 68 68.7 70.6 288.2 525.1 655.3
736 787 818.6 849.6 894.4 935.2 960.7 985.5 1020.1 1050.5
1069.1 1085 1107 1127.2 1138.9 1148.5 1163 1172.1 1177.6 1181.7
1185.3 1187.6 1189.7
355.8 354.2 350.4 342.4 334.8 325.1 308.3 286.7 270.9 253.5
228 203 187.2 172 149 126.1 110.8 96.5 75.9 57.2
45.7 35.8 22.4 16 14.3 13.8 12.3 11.3 10.2 9.7
8.8 8 7.5 6.9 6.1 8.6 21.6 22.2 37.9 48.4
56 59.5 62.1 63.9 64.6 66 131.2 487.3 638.7 677.3
733.5 786.5 819.5 850.5 896.1 938.1 964.9 989.7 1024.3 1054.1
1073.3 1090.5 1113.7 1133.7 1144.8 1155.7 1168.9 1179.7 1185.2 1189.3
1193.8 1193.6 1189.7
355.8 354.2 347.6 335.5 325.1 313.1 293.1 270.1 254.3 236.8
211.3 185.1 167.7 150.8 127.5 106.5 93.4 81.4 64.8 48.8
39.5 31.9 23.2 18 16.4 15.3 13 12 10.9 10.4
9.5 8.7 8.2 7.6 6.8 8.9 17.2 20 33.6 44.9
49.1 50.4 52.5 73.5 150.6 380 531.1 588.3 631 671.6
727.4 777.7 810 842.4 887.5 929.7 957.2 982.7 1018.3 1049.7
1068.3 1085.5 1108.7 1128 1139.7 1150.1 1163 1173.8 1179.3 1183.5
1187.9 1189 1189.7
355.8 356.3 348.2 331.4 318.8 304.7 282.7 258.1 241.8 223.8
197.5 171.2 153.2 135.7 110.9 87.1 71.3 56.6 36.5 22.4
17.6 16.5 15.5 15.3 14.8 14.2 13.4 11.9 11.4 10.3
9.4 7.9 7.4 6.9 6 6.9 10.1 16.5 28.2 32.8
37.1 173.4 286.9 354.9 399 441.1 509.3 573.1 615.2 654.4
710.8 765.2 800.3 832.7 879.4 920.7 947.6 971.7 1003.7 1035.3
1054.6 1072.6 1098.6 1120.9 1134.7 1145.7 1160.5 1171.5 1177.7 1181.8
1186.3 1188.4 1189.7
355.8 352 342.2 324.6 311.5 297.3 274.7 249.5 233.1 216.2
190.2 163.7 145.2 127.7 101.6 76.3 60 43.6 21.8 11.9
10.2 8.6 7.5 5.9 4.8 4.2 3.4 2.7 2.7 2.7
2.7 2.7 2.7 2.7 2 1.8 0.9 17.4 56 111
152.4 197.8 261.7 334.5 381.3 425.4 495 557.1 602.6 641.1
699.8 753 786.8 821.2 866 911.3 940.9 965.7 1004.6 1038.5
1060.5 1079.1 1106.2 1127.3 1139.7 1150.7 1165.5 1176.6 1182.8 1186.9
1192.2 1193.1 1189.7
355.8 356.3 348.2 331.4 318.8 304.7 282.7 258.1 241.8 223.8
197.5 171.2 153.2 135.7 110.9 87.1 71.3 56.6 36.5 22.4
17.6 16.5 15.5 15.3 14.8 14.2 13.4 11.9 11.4 10.3
9.4 7.9 7.4 6.9 6 6.9 10.1 16.5 28.2 32.8
37.1 173.4 286.9 354.9 399 441.1 509.3 573.1 615.2 654.4
710.8 765.2 800.3 832.7 879.4 920.7 947.6 971.7 1003.7 1035.3
1054.6 1072.6 1098.6 1120.9 1134.7 1145.7 1160.5 1171.5 1177.7 1181.8
1186.3 1188.4 1189.7
355.8 354.2 347.6 335.5 325.1 313.1 293.1 270.1 254.3 236.8
211.3 185.1 167.7 150.8 127.5 106.5 93.4 81.4 64.8 48.8
39.5 31.9 23.2 18 16.4 15.3 13 12 10.9 10.4
9.5 8.7 8.2 7.6 6.8 8.9 17.2 20 33.6 44.9
49.1 50.4 52.5 73.5 150.6 380 531.1 588.3 631 671.6
727.4 777.7 810 842.4 887.5 929.7 957.2 982.7 1018.3 1049.7
1068.3 1085.5 1108.7 1128 1139.7 1150.1 1163 1173.8 1179.3 1183.5
1187.9 1189 1189.7
355.8 354.2 350.4 342.4 334.8 325.1 308.3 286.7 270.9 253.5
228 203 187.2 172 149 126.1 110.8 96.5 75.9 57.2
45.7 35.8 22.4 16 14.3 13.8 12.3 11.3 10.2 9.7
8.8 8 7.5 6.9 6.1 8.6 21.6 22.2 37.9 48.4
56 59.5 62.1 63.9 64.6 66 131.2 487.3 638.7 677.3
733.5 786.5 819.5 850.5 896.1 938.1 964.9 989.7 1024.3 1054.1
1073.3 1090.5 1113.7 1133.7 1144.8 1155.7 1168.9 1179.7 1185.2 1189.3
1193.8 1193.6 1189.7
355.8 354.7 353.1 347.5 341.5 333.3 319 298.3 283.6 268.3
244.7 221.9 207.2 191.9 168.4 142.9 125.4 108.5 85.2 61.9
47.7 35.2 19.1 16.1 15 13.9 13 11.3 10.2 9.7
8.2 7.2 6.1 5.6 4.1 7.4 23.2 23.2 37 49.4
57.7 61.8 65.4 67.3 68 68.7 70.6 288.2 525.1 655.3
736 787 818.6 849.6 894.4 935.2 960.7 985.5 1020.1 1050.5
1069.1 1085 1107 1127.2 1138.9 1148.5 1163 1172.1 1177.6 1181.7
1185.3 1187.6 1189.7
